IESNA:LM-63-2002
[TEST]P1295447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLP1WMH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3DLP1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]427
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
839.7 837.6 831.4 818.9 798.1 773.1 746.1 714.2 680.9 646.9
610.2 526.3 452.1 388.3 334.9 287.8 246.2 205.9 168.5 134.5
104 79.7 59.6 44.4 33.3 25.7 20.1 16.6 13.9 11.8
10.4 9 7.6 6.9 5.5 4.9 4.2 2.8 2.1 1.4
0.7 0.7 0
